Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
Drop dimension IN | 1.460 |
Drop dimension MM | 37.10 |
End type 1 | Male AN |
End type 2 | Male AN |
End type 3 | Male AN |
Finish plating | Anodized |
Hex size 1 IN | 0.688 |
Hex size 1 MM | 17.500 |
Item type | Adapter-tee |
Product material | Aluminum |
Thread sealant | No |
Thread size 2 | 7/8-14 UNF |
Thread size 3 | 7/8-14 UNF |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146019004 |