Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End Type 1 | Male 37 degree |
End Type 2 | Female 37 degree swivel |
End type 3 | Female 37 degree swivel |
Finish plating | Anodized |
Item type | Adapter-tee |
Product material | Aluminum |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Thread size 2 | 1 1/16-12 UN |
Thread size 3 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146011695 |