Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM2278 |
| Item type | Adapter-tee |
| Product material | Aluminum |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
| Tube outside diameter 3 IN | 0.300 |
| Tube outside diameter 3 MM | 7.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146012128 |
