Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Aeroquip Performance Danfoss |
Drop dimension IN | 1.590 |
Drop dimension MM | 40.40 |
End type 1 | Male pipe (NPTF) |
End type 2 | Male 37 degree |
Finish plating | Anodized |
Product material | Aluminum |
Thread sealant | No |
Thread size 2 | 7/8-14 UNF |
Tube outside diameter 1 IN | 0.720 |
Tube outside diameter 1 MM | 18.300 |
Tube outside diameter 2 IN | 0.480 |
Tube outside diameter 2 MM | 12.200 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146018946 |