Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End type 1 | Male 37 degree |
End type 2 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.250 |
Hex size 1 MM | 31.800 |
Item type | Adapter-straight |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Thread size 2 | 1 1/16-12 UN |
Tube outside diameter 1 IN | 0.300 |
Tube outside diameter 1 MM | 7.600 |
Tube outside diameter 2 IN | 0.300 |
Tube outside diameter 2 MM | 7.600 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146004529 |