Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End Type 1 | Male 37 degree |
End Type 2 | Male pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.560 |
Hex size 1 MM | 14.200 |
Item type | Adapter-straight |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | 1/2-20 UNF |
Tube outside diameter 1 IN | 0.230 |
Tube outside diameter 1 MM | 5.800 |
Tube outside diameter 2 IN | 0.190 |
Tube outside diameter 2 MM | 4.800 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146004697 |