Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM2598 |
| End size 1 | -12 |
| End size 2 | 3/4 |
| End Type 1 | Male AN |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146005182 |