Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End type 1 | Male 37 degree |
End type 2 | Female pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.690 |
Hex size 1 MM | 17.500 |
Hex size 2 IN | 0.690 |
Hex size 2 MM | 17.500 |
Item type | Adapter-straight |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | 7/16-20 UNF |
Tube outside diameter 1 IN | 0.170 |
Tube outside diameter 1 MM | 4.3 |
Tube outside diameter 2 IN | 0.170 |
Tube outside diameter 2 MM | 4.3 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146006554 |