Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End type 1 | Male 37 degree |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.940 |
Hex size 1 MM | 23.900 |
Item type | Adapter-straight |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Tube outside diameter 1 IN | 0.480 |
Tube outside diameter 1 MM | 12.200 |
Tube outside diameter 2 IN | 0.630 |
Tube outside diameter 2 MM | 16.000 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146006707 |