Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
Drop dimension IN | 0.880 |
Drop dimension MM | 22.40 |
End type 1 | Male 37 degree |
End type 2 | Male 37 degree |
End type 3 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.560 |
Hex size 1 MM | 14.200 |
Item type | Adapter-tee |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | 3/8-24 UNF |
Thread size 2 | 3/8-24 UNF |
Thread size 3 | 3/8-24 UNF |
Tube outside diameter 1 IN | 0.120 |
Tube outside diameter 1 MM | 3.000 |
Tube outside diameter 2 IN | 0.120 |
Tube outside diameter 2 MM | 3.000 |
Tube outside diameter 3 IN | 0.120 |
Tube outside diameter 3 MM | 3.000 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146006844 |