Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| End type 1 | Male 37 degree |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.145 |
| Tube outside diameter 1 MM | 3.7 |
| Working temp min C | 120 |
| Working temp min F | 248 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146006936 |
