Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| End type 1 | Male 37 degree |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.440 |
| Tube outside diameter 2 MM | 11.2 |
| Working temp min C | 120 |
| Working temp min F | 248 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146007087 |
