Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM2940 |
| End size 1 | -4 |
| End size 2 | 7/16 |
| End Type 1 | Male 37 degree |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.172 |
| Tube outside diameter 1 MM | 4.4 |
| Tube outside diameter 2 IN | 0.442 |
| Tube outside diameter 2 MM | 11.2 |
| Working temp min C | 120 |
| Working temp min F | 248 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146007094 |
