Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM3133 |
| End Type 1 | Male push to connect |
| Finish plating | Zinc |
| Flow rate gpm | 0.68 |
| Flow rate lpm | 2.57 |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Thread size 2 | M20X1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146010223 |
