Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM3151 |
| Product material | Aluminum |
| Tube outside diameter 1 IN | 0.590 |
| Tube outside diameter 1 MM | 15.0 |
| Tube outside diameter 2 IN | 0.590 |
| Tube outside diameter 2 MM | 15.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146012067 |
