Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| End type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.2 |
| Item type | Adapter-other |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146008268 |
