Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Anodized |
| Hex size 1 IN | 0.300 |
| Hex size 1 MM | 7.6 |
| Item type | Adapter-plug |
| Product material | Aluminum |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146008343 |
