Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| End type 1 | Male 37 degree |
| Finish plating | Anodized |
| Hex size 1 IN | 1.875 |
| Hex size 1 MM | 47.6 |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146018823 |
