Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip Performance Danfoss |
End type 1 | Male 37 degree |
End type 2 | Male pipe (NPTF) |
Finish plating | Anodized |
Hex size 1 IN | 1.125 |
Hex size 1 MM | 28.600 |
Product material | Aluminum |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Tube outside diameter 1 IN | 0.610 |
Tube outside diameter 1 MM | 15.5 |
Tube outside diameter 2 IN | 0.720 |
Tube outside diameter 2 MM | 18.3 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146020635 |