Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM5108 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Anodized |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 5/8-18 UNF |
| Tube outside diameter 1 IN | 0.297 |
| Tube outside diameter 1 MM | 7.5 |
| Tube outside diameter 2 IN | 0.297 |
| Tube outside diameter 2 MM | 7.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146020697 |
