Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Item type | Adapter-tee |
| Product material | Aluminum |
| Thread size 3 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.170 |
| Tube outside diameter 1 MM | 4.3 |
| Tube outside diameter 2 IN | 0.180 |
| Tube outside diameter 2 MM | 4.6 |
| Tube outside diameter 3 IN | 0.170 |
| Tube outside diameter 3 MM | 4.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146021700 |
