Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM5134 |
| End size 1 | 3/8 |
| End size 2 | 3/8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | BLACK ANODIZED |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Product material | Aluminum |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.420 |
| Tube outside diameter 1 MM | 10.7 |
| Tube outside diameter 2 IN | 0.420 |
| Tube outside diameter 2 MM | 10.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146021083 |
