Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Anodized |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.2 |
| Item type | Adapter-tee |
| Product material | Aluminum |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.290 |
| Tube outside diameter 1 MM | 7.4 |
| Tube outside diameter 2 IN | 0.290 |
| Tube outside diameter 2 MM | 7.4 |
| Tube outside diameter 3 IN | 0.290 |
| Tube outside diameter 3 MM | 7.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146020758 |
