Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.920 |
| A dimension MM | 99.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.20 |
| End size 1 | -8 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 0.810 |
| Hex size 2 MM | 20.637 |
| Hose cut off factor IN | 2.830 |
| Hose cut off factor MM | 72.000 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146011169 |
![Hose Fittings FCE1832 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215798%2FID433457281880-0101_preview.jpg&w=1920&q=75)