Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.220 |
| A dimension MM | 107.300 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.637 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE1913 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.810 |
| End type 1 | Spilcer high side port |
| Finish plating | Nickel plating |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.600 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 4.220 |
| Product length mm | 107.188 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146011183 |