Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 59.940 |
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.497 |
| Drop dimension MM | 12.62 |
| End size 1 | -6 |
| End type 1 | Wire swivel type |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.680 |
| Hex size 1 MM | 17.462 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.940 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.840 |
| Product material | Aluminum |
| Seal material | Flourocarbon (FKM) |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146026224 |
![Hose Fittings FCE4022 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215802%2FID433457292884-0101_preview.jpg&w=1920&q=75)