Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.660 |
| A dimension MM | 67.550 |
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 0.563 |
| Drop dimension MM | 14.30 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Hose cut off factor IN | 1.890 |
| Hose cut off factor MM | 48.006 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product material | Aluminum |
| Seal material | Flourocarbon (FKM) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146025821 |
![Hose Fittings FCE4022 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215802%2FID433457292884-0101_preview.jpg&w=1920&q=75)