Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.400 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4032 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.996 |
| Drop dimension MM | 25.29 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.400 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.840 |
| Product height in | 1.348 |
| Product height mm | 34.239 |
| Product length in | 2.330 |
| Product length mm | 59.182 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Flourocarbon (FKM) |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146026019 |
