Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.780 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4033 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 1.163 |
| Drop dimension MM | 29.50 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.200 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 1.830 |
| Hose cut off factor MM | 46.482 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 1.584 |
| Product height mm | 40.230 |
| Product length in | 2.735 |
| Product length mm | 69.469 |
| Product material | Aluminum |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Seal material | Flourocarbon (FKM) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146026118 |
