Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.920 |
| A dimension MM | 74.160 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4034 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.406 |
| Drop dimension MM | 35.71 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 1.690 |
| Hose cut off factor MM | 42.960 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.930 |
| Product material | Aluminum |
| Seal material | Flourocarbon (FKM) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146026194 |
