Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.280 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.188 |
| Backup hex size MM | 30.200 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4035 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FBF |
| Construction Style | Reusable |
| Drop dimension IN | 1.526 |
| Drop dimension MM | 38.80 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 2.180 |
| Hose cut off factor MM | 55.372 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 3.707 |
| Product height mm | 94.150 |
| Product length in | 3.200 |
| Product length mm | 81.280 |
| Product material | Aluminum |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Seal material | Flourocarbon (FKM) |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146026071 |
