Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.560 |
| A dimension MM | 90.400 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Compliances | SAE J2064 Type E, Class 1 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.400 |
| Hose cut off factor IN | 2.020 |
| Hose cut off factor MM | 51.308 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212924 |
