Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.630 |
| A dimension MM | 92.200 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4314 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Compliances | SAE J2064 Type E, Class 1 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 2.080 |
| Hose cut off factor MM | 52.832 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.630 |
| Product length mm | 92.202 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212931 |
