Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.600 |
| A dimension MM | 91.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4322 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 16.90 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -6 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 2.080 |
| Hose cut off factor MM | 52.832 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212948 |
