Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.370 |
| A dimension MM | 110.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4324 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 1.190 |
| Drop dimension MM | 30.20 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -10 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 2.810 |
| Hose cut off factor MM | 71.374 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 1.190 |
| Product height mm | 30.226 |
| Product length in | 4.370 |
| Product length mm | 110.998 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212962 |
