Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.320 |
| A dimension MM | 84.200 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.100 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4332 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 35.00 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -6 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.466 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 1.670 |
| Product height mm | 42.418 |
| Product length in | 3.320 |
| Product length mm | 84.328 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212979 |
