Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.770 |
| A dimension MM | 95.700 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4333 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 41.00 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.200 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.642 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.770 |
| Product length mm | 95.758 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212986 |
