Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.220 |
| A dimension MM | 107.200 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.800 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4334 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 48.00 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 2.670 |
| Hose cut off factor MM | 67.818 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.330 |
| Product height mm | 59.182 |
| Product length in | 4.220 |
| Product length mm | 107.188 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212993 |
