Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.910 |
| A dimension MM | 99.400 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Hose cut off factor IN | 2.100 |
| Hose cut off factor MM | 53.340 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146213006 |
