Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.090 |
| A dimension MM | 103.800 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4413 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 54.864 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 4.090 |
| Product length mm | 103.886 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146213013 |
