Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.240 |
| A dimension MM | 107.800 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.900 |
| Hose cut off factor IN | 2.690 |
| Hose cut off factor MM | 68.326 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146213020 |
