Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.610 |
| A dimension MM | 117.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4433 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.10 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 3.070 |
| Hose cut off factor MM | 77.978 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.000 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.610 |
| Product length mm | 117.094 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146213051 |