Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.880 |
| A dimension MM | 124.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBE4434 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 1.890 |
| Drop dimension MM | 48.00 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 3.330 |
| Hose cut off factor MM | 84.582 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 2.330 |
| Product height mm | 59.182 |
| Product length in | 4.880 |
| Product length mm | 123.952 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146213068 |