Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.410 |
| A dimension MM | 137.400 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Spilcer high side port |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.500 |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146212887 |
![Hose Fittings FJ5995-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215899%2FID433457582979-0101_preview.jpg&w=1920&q=75)