Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.700 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.500 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1022 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 0.500 |
| Drop dimension MM | 12.70 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.300 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.544 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146214812 |