Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.000 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.637 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1024 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.00 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.800 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product material | Aluminum |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146214836 |
