Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.510 |
| A dimension MM | 89.200 |
| Angle shape | 180 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 3.250 |
| Drop dimension MM | 82.50 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.800 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.100 |
| Hose cut off factor IN | 0.200 |
| Hose cut off factor MM | 5.080 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product material | Aluminum |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146214874 |
