Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.450 |
| A dimension MM | 36.900 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1031 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 0.700 |
| Drop dimension MM | 17.78 |
| End connection hex size IN | 0.438 |
| End connection hex size MM | 11.125 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 0.900 |
| Hose cut off factor MM | 22.860 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 1.520 |
| Product length mm | 38.608 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146214881 |