Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 74.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.530 |
| Drop dimension MM | 38.80 |
| End size 1 | -12 |
| End type 1 | Wire swivel type |
| Finish plating | Black Anodized |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.060 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.900 |
| Product material | Aluminum |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146214928 |
