Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.500 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.463 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1079 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Reusable |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.91 |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.210 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 0.390 |
| Product height mm | 9.906 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146215147 |
